文档标题 信息
Product Number: R7FA2E1A52DNH#HA0
Pkg. Name:PWQN0032KE-A
JEITA Standard:P-HWQFN032-5x5-0.50
Pkg. Code: pkg_11901
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.8 mm
Pb (Lead) Free: 是的
文档标题 信息
Carrier Type: Tape & Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

包装细节