Web Simulator

RL78 Web Simulator Take the Expressway to Go Greener. Renesas Electronics.

What's New

April 25, 2025
Expanded Sample Programs for MCU Simulator Online and Added features

January 31, 2025
Expanded Sample Programs for MCU Simulator Online and Added features

November 5, 2024
Expanded Sample Programs for MCU Simulator Online and Added features

Please use the latest version of Google Chrome, Mozilla Firefox, or Microsoft Edge.

Supported Products

RL78ファミリ

Products Features MCU Simulator Online Current Consumption
Calculator
Real Board used in
MCU Simulator Online
Other Real
Boards
RL78/G22 General-Purpose Microcontrollers with Excellent Low-Power Performance and Rich Capacitive Touch Channels - RTK7RLG220C00000BJ -
RL78/G23 New Generation RL78 General-Purpose Microcontrollers with Further Refined Low-Power Performance and Expanded Peripheral Functions 30-64pin/96-128KB
30-64pin/ROM:192-256KB, 80pin/ROM:128-256KB
44-80pin/ROM:384-768KB, 100-128pin
RTK7RLG230CLG000BJ RTK7RLG230CSN000BJ
RL78/G24 New Generation RL78 General-Purpose Microcontrollers with Highest RL78 Processing Performance and Enhanced Analog and Timers RL78/G24 20-64pin/64-128KB RTK7RLG240C00000BJ
RL78/G16 Compact, Low Pin Count Microcontrollers with Capacitive Touch Sensor Unit, Ideal for Home Appliances and High-Temperature Environments RTK5RLG160C00000BJ
RL78/G15 Compact, Low Pin Count Microcontrollers with Rich Peripheral Functions for General Purpose Applications RTK5RLG150C00000BJ
RL78/G10 General-purpose microcontrollers with low pin count, compact size, and low power consumption 10-pin/ROM:1-2KB
10-pin/ROM:4KB, and
16-pin/ROM:1-4KB
RTE510Y470TGB00000R QB-R5F10Y16-TB
RL78/G11 Low pin and internal configurable analog MCU 10-25pin/ROM:16KB YQB-R5F1057A-TB
RL78/G12 Compact, low power, high function general-purpose microcontrollers ideal for sub-microcontrollers 20-24pin/ROM:2-16KB
30-pin/ROM:4-16KB
QB-R5F1026A-TB
RL78/G13 Rich lineup of standard general-purpose microcontrollers 20-64pin/ROM:16-64KB
30-100pin/ROM:96-256KB
44-100pin/ROM:384-512KB, 128-pin
Renesas Starter Kit for RL78/G13 QB-R5F100LE-TB
QB-R5F100SL-TB
RL78/G13A General-purpose microcontrollers with even lower operating current than RL78/G13 44-100pin/384-512KB
RL78/G14 Highly functional general-purpose microcontrollers suitable for motor control 30-64pin/ROM:16-64KB
30-100pin/ROM:96-256KB
48-100pin/ROM:384-512KB
Renesas Starter Kit for RL78/G14 QB-R5F104LE-TB
QB-R5F104PJ-TB
RL78/G1D Bluetooth® low energy microcontrollers for smart connectivity with current consumption among the lowest in the industry 42-48pin/ROM:128-256KB
RL78/G1F Multifunctional microcontrollers with enhanced functionality suitable for sensorless BLDC motor control YQB-R5F11BLE-TB R5F11BLEAFB
RL78/L12 Low power, compact LCD microcontrollers 32-64pin/ROM:8-32KB Renesas Starter Kit for RL78/L12 QB-R5F10RLC-TB
RL78/L13 Low power, standard LCD microcontrollers 64-80pin/ROM:16-128KB Renesas Starter Kit for RL78/L13
QB-R5F10WMG-TB

RAファミリ

Products Features MCU Simulator Online Current Consumption
Calculator
Real Board used in
MCU Simulator Online
Other Real
Boards
RA6T2 240MHz Arm® Cortex®-M33 TrustZone®, High Real-time Engine for Motor Control - RTK0EMA270S00020BJ -
Back to the top of the page