Overview
Description
The YRPBRL78G13 is a promotion board for the new Renesas RL78 microcontroller family. It supports on-board debugging, flash programming, and is pre-programmed to work with the GUI provided on the included DVD to demonstrate the low-power capabilities of the Renesas RL78 MCU.
Features
- Easy to use device demonstration capabilities
- Power supply via USB interface
- On-Board debug function by using the IAR CSPY debugger
- WriteEZ5 Flash programming software (preliminary version)
- Applilet3 Device driver code generator (preliminary version)
- Various input / output signals available, such as all I/O ports, virtual UART interface and 1 LED
- Included IAR Embedded Workbench for RL78 and the IAR C-SPY debugger
Applications
Design & Development
Software & Tools
Software Downloads
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Renesas Academy
Comprehensive on-demand training for Renesas products at your fingertips.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.