Overview
Description
The YRPBRL78G14 is a promotion board for the new Renesas RL78 microcontroller family. It supports on-board debugging, flash programming, and is pre-programmed to work with the GUI provided on the included DVD to demonstrate the low-power capabilities of the Renesas RL78 MCU.
Features
- Easy to use device demonstration capabilities
- The YRPBRL78G14 contains elements to easily demonstrate simple I/O-functions (i.e. LED output, I/O lines, UART serial interface) together with the key functions such as Real Time Clock (RTC), ADC, Timers, safety functions and on-chip data flash.
- Power supply via USB interface
- The YRPBRL78G14 is powered via USB interface. No separate power supply is needed, although a connector is provided to supply an external power supply if required.
- On-Board debug function
- The YRPBRL78G14 supports an On-Board debug function by using the IAR CSPY debugger, without the need of additional debug hardware. It allows Flash programming and supports standard debug functions such as code execution, single stepping, software breakpoints, memory manipulation etc.
- WriteEZ5 Flash programming software (preliminary version)
- Windows based Flash programming software allows the user to select and download application programs to the YRPBRL78G14 board for evaluation purposes.
- Applilet3 Device driver code generator
- Software tool used to generate device driver code to initialize and use on-chip peripherals (preliminary version)
- Various input / output signals available, such as
- All I/O ports prepared to be connected to user hardware
- Virtual UART interface, via the μPD78F0730 78K0 8-bit microcontroller with on-board USB interface
- 1 LED connected to a RL78/G14 port for visualization.
- The IAR Embedded Workbench for RL78 and the IAR C-SPY debugger are included. These packages are restricted in such that maximum program code size is limited to 16 Kbytes.
- Full documentation is included for the Renesas software tools and the RL78/G14 device.
Applications
Design & Development
Software & Tools
Software Downloads
Videos & Training
Additional Videos
Support
Support Communities
- YRPBRL78G14 Stck Schematic
I am looking for YRPBRL78G14 stick schematic. please post it here. The one with datasheet is not clear and i am not finding it anywhere. Thank you.
Mar 10, 2017 - Wrong port/pin configuration for YRPBRL78G14
Hello, I got a wrong mapping of Port/Pin during my experimentation that differ of the documentation. Is the problem come from my dev board or my programming ? I even get the same mapping with Applilet3 software.
Dec 6, 2016 - Program YRPBRL78G14 board using CubeSuite+
Hello Guys, Recently I buy YRPBRL78G14 promotional board and now I want to start hands-on this board. But I am not sure if I can load a new code on this board directly from CubeSuite+ or I may need some programmer or Emulator for that?
Jun 11, 2014