文档标题 | 信息 |
---|---|
Package Description Descriptive text for this package.
|
VFQFPN 3.00x3.00x0.90 mm 0.40mm Pitch, VFQFPN 3.00x3.00x1.00 mm 0.40mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
类别 | PLASTIC |
Package Code The unique identifier of this package.
|
NDG20 |
分类 | G |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 3mm |
Pb Free Category | e3 Sn |
宽度 | 3mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.9mm, 1mm |
Peak Reflow Temp | 260°C |
Pitch | 0.4mm |
Package Carrier | Tray, Reel |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
3.0 x 3.0 x 0.9, 3.0 x 3.0 x 1.0 |
文档
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
封装外形图 | PDF 193 KB | |
封装外形图 | PDF 179 KB | |
封装外形图 | PDF 202 KB | |
封装外形图 | PDF 196 KB | |
封装外形图 | PDF 195 KB | |
证书 | PDF 170 KB | |
6 items
|