文档标题 | 信息 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRBG0831GA-B |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
831F7S-B/F5-MNF |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-FBGA831-27x27-0.80 |
Package Status | Active |
Package Type | FCBGA |
类别 | IC |
Package Code The unique identifier of this package.
|
pkg_11867 |
Lead Count | 831 |
Pb (Lead) Free | Yes |
长度 | 27mm |
宽度 | 27mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
2.5mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
27 x 27 x 2.5 |