文档标题 | 信息 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRBG0320DA-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P320S1-127-B6 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-BGA320-27x27-1.27 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code The unique identifier of this package.
|
pkg_7731 |
Lead Count | 320 |
Pb (Lead) Free | Yes |
长度 | 27mm |
宽度 | 27mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
2.38mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
27 x 27 x 2.38 |
文档
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
运输/封装 | PDF 214 KB | |
运输/封装 | PDF 255 KB | |
运输/封装 | PDF 190 KB | |
运输/封装 | PDF 202 KB | |
运输/封装 | PDF 64 KB 日本語 | |
封装外形图 | PDF 27 KB | |
6 items
|