跳转到主要内容

PLG68 (PLCC 68)

文档标题 信息
Package Description
Descriptive text for this package.
PLCC 24.00x24.00x3.63 mm 1.27mm Pitch
Package Status
Active
Package Type
PLCC
类别
PLASTIC
Package Code
The unique identifier of this package.
PLG68
分类
G
Lead Count
68
Pb (Lead) Free
Yes
长度
24mm
Pb Free Category
e3 Sn
宽度
24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.63mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24.0 x 24.0 x 3.63

文档

类型 文档标题 日期
封装外形图 PDF 112 KB
证书 PDF 170 KB
封装外形图 PDF 112 KB
产品变更通告 PDF 223 KB
产品变更通告 PDF 281 KB
5 items