跳转到主要内容

PR32 (TQFP 32)

文档标题 信息
Package Description
Descriptive text for this package.
TQFP 7.00x7.00x1.40 mm 0.80mm Pitch
Package Status
Active
Package Type
TQFP
类别
PLASTIC
Package Code
The unique identifier of this package.
PR32
分类
240
Lead Count
32
Pb (Lead) Free
No
长度
7mm
Pb Free Category
e0
宽度
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Peak Reflow Temp
240°C
Pitch
0.8mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.0 x 7.0 x 1.4

文档

类型 文档标题 日期
产品变更通告 PDF 252 KB
产品变更通告 PDF 299 KB
产品变更通告 PDF 164 KB
3 items