跳转到主要内容

RNC (CQFP 132)

文档标题 信息
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
RNC
Package Description
Descriptive text for this package.
132 LD CQFP, SOLDER SEAL
Package Status
Active
Package Type
CQFP
类别
HERMETIC
Package Code
The unique identifier of this package.
RNC
分类
HERMETIC
Lead Count
132
Pb (Lead) Free
Yes
长度
24.13mm
宽度
24.13mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24.13 x 24.13 x 0.00