跳转到主要内容

Hi-Rel Interface

Hi-Rel interface solutions provide robust and reliable communication for mission-critical aerospace and defense applications. This portfolio includes CAN transceivers, RS-485/RS-422 transceivers, and specialized data communication ICs, ensuring high-speed, noise-resistant data transmission in electrically demanding environments. Designed to meet high-reliability standards, these interface solutions enable seamless system integration, fault tolerance, and long-term performance in space, avionics, and defense systems.

Manufacturing & Test Information

Renesas has an unparalleled track record of providing highly reliable, efficient, and accurate space-grade products that fit a wide range of space applications, including satellite communications and space flight systems.

The Total Ionizing Dose (TID) response of semiconductors is a key issue in space applications. Renesas addresses this by performing Radiation Lot Acceptance Testing (RLAT) on all space-grade products. For radiation hardened products, low dose rate and/or high dose rate RLAT is performed on a wafer-by-wafer basis (see part specification for more information). For radiation tolerant products, low dose rate RLAT is performed on a per wafer lot basis. Renesas also designs its space products to handle heavy ion interactions with minimal disruptions to functional operation while mitigating all Single Event Effects (SEE) including Single Event Transients (SET), Upsets (SEU), and destructive events like Burnout and Latch-up (SEB/L).

Renesas' radiation-hardened hermetic and plastic products follow MIL-PRF-38535/QML qualified production flows and are 100% burned-in to ensure the highest reliability. Renesas' radiation-tolerant space plastic products follow an automotive-like production flow to provide robust, cost-sensitive options to support New Space applications.

By leveraging the latest technology, the Intersil space products group is releasing QML Class V, QML Class P, QML Class Q, and radiation-tolerant space plastic products that are revolutionizing the Hi-Reliability and Space marketplaces.

分类

Product Selector: Hi-Rel Interface

通过我们的参数化产品选择工具探索我们的产品目录。比较各种参数的规格,找到适合您设计的零件。

产品选择器

文档

类型 文档标题 日期
宣传手册 PDF 5.02 MB
宣传手册 PDF 467 KB
应用笔记 PDF 301 KB
其他 PDF 141 KB
应用笔记 PDF 259 KB
5 items

工具和资源