FPB-R9A02G021 RISC-V MCU Fast Prototyping Board
The FPB-R9A02G021 Fast Prototyping Board provides an entry point for evaluation, prototyping and development with the R9A02G021 MCU. Moreover, since this board...
The MCU in this series incorporates an energy-efficient and performant Renesas RISC-V 32-bit core, that is particularly well-suited for cost-sensitive and low-power applications. It features 128KB code flash memory, 4KB data flash, 16KB SRAM with ECC support, many timers and serial connectivity interfaces, a high number of IOs with output current control, and rich analog functionality (12-bit A/D Converter, DAC, comparator). The device supports 125°C temperature operation and can be delivered in 16 WLCSP, 24, 32 and 48 QFN package options. Renesas provides a complete free-of-charge development ecosystem including e2 studio IDE, code generator, compiler toolchain, flashing tools, and application notes to assist the end user in developing and deploying this new technology in a product. Additional commercial environments like IAR Embedded Workbench and SEGGER Embedded Studio are available for this MCU.
Software title
|
Software type
|
Company
|
---|---|---|
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RA Family MCUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
IAR Embedded Workbench for RISC-V IAR Embedded Workbench for RISC-V MCUs
|
IDE and Coding Tool | IAR Systems |
SEGGER Embedded Studio for RISC-V SEGGER Embedded Studio for Renesas R9A02G21 RISC-V MCUs
|
IDE and Coding Tool | SEGGER |
e² studio - information for RISC-V MCU Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
RISC-V Smart Configurator RISC-V Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
|
Solution Toolkit | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
9 items
|
The FPB-R9A02G021 Fast Prototyping Board provides an entry point for evaluation, prototyping and development with the R9A02G021 MCU. Moreover, since this board...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
An overview of the RISC-V MCU built on the Renesas core offering developers a new low-power, high-performance open architecture platform option with full toolchain support. Visit the R9A02G021 product page for all the details.
Blog Post | Apr 24, 2024 | ||
Blog Post | Mar 26, 2024 | ||
News | Mar 26, 2024 | ||
Blog Post | Nov 30, 2023 | ||
News | Nov 30, 2023 |