Overview

Description

The CCE4511 is a high-voltage interface IC with overvoltage detection as well as high temperature and overcurrent protection, based on a 0.18µm HV-CMOS technology. Typical applications are industrial IO modules, which support the IO-Link standard. An integrated IO-Link frame handler is provided, which automates most of the lower-layer communication tasks to improve the application performance. This reduces the microcontroller loads significantly, thus gaining more performance for other tasks, even if slower microcontrollers are used. A variety of application fields is given by different configuration options. CCE4511 provides the perfect solution for 4, 8, 12, and 16-port IO-Link master applications connecting IO-Link compliant industrial sensors and actuators.

For a complete end-to-end system solution, Renesas also provides the CCE4503 single-channel IO-Link device transceiver and the RH4Z2501 single-channel IO-Link device and master transceiver.

Features

  • Four IO-Link compliant master channels
  • 500mA continuous driving current for each channel
  • Wide voltage range 8V to 36V
  • SPI interface
  • Standard IO Mode (SIO)
  • Integrated UART (COM 1-3)
  • Hardware frame handler (support for all IO-Link v1.1.3 frame types)
  • Fully IO-Link v1.1.3 compliant
  • Automated wake-up pulse generation
  • Eight status LED drivers
  • Synchronization of transfers to external signals
  • Integrated gate drivers for external NMOS to switch the power supply of each device
  • Gate driver soft start to limit device inrush current
  • Integrated oscillator
  • Supports feed through of clock
  • -40 °C to 125°C operating temperature
  • Over-temperature protection
  • Ready pulse detection
  • Supply voltage monitoring
  • Overload protection for channels and connected devices
  • Undervoltage detection and shutdown for each channel
  • Integrated glitch filters
  • Ideal fit for 4, 8, 12, and 16-port IO-Link master applications

Comparison

Applications

Applications

  • 4, 8, 12, 16-port IO-Link master applications
  • Factory automation
  • Process control
  • High voltage level shifter

Documentation

Type Title Date
Datasheet PDF 1.60 MB
White Paper PDF 449 KB
Application Note PDF 505 KB
3 items

Design & Development

Boards & Kits

Models

Videos & Training

CCE4511 IO-Link 4-Channel Master Transceiver

Discover how the CCE4511 revolutionizes factory automation with seamless IO-Link integration. In this video, explore its powerful benefits, features, and applications. Elevate your automation network today!