Renesas' Power MOSFETs support the miniaturization and high efficiency of systems. They are suitable for power conversion applications such as inverters and converters, as well as for load switch purposes, achieving high robustness. Furthermore, Renesas is committed to increasing production capacity with the establishment of a new 12" line, striving for stable supply.
Polarity | VDSS(V) | Automotive | Industrial | Thermal FET |
---|---|---|---|---|
Nch | >100V | View Products | ||
81V to 100V | View Products | |||
61V to 80V | ||||
41V to 60V | View Products | View Products | View Products | |
20V to 40V | View Products | View Products | View Products | |
Pch | -20V to -40V | View Products | ||
-41V to -60V | View Products | View Products | View Products |
Applications
Renesas’ power MOSFETs support various applications.
Industrial
Renesas' MOSFETs are widely adopted in power applications mounted on renewable energy sources such as PV inverters and ESS (Electric Storage Systems), as well as motor inverter drives for electric tools and other equipment.
Computing & Telecommunication
For AI servers and accelerator switching power supplies, as well as power supplies for base stations commonly used in wireless infrastructure, the key is loss reduction through high-speed switching. Renesas' MOSFETs contribute to miniaturization and higher efficiency of sets with their low on-resistance and switching performance.
Automotive
Vehicle control systems require support for a wide range of voltages, primarily the 12V and 24V power systems used in ICE, and the 48V power systems represented by electric two-wheelers and e-carts. Renesas' MOSFETs offer a broad lineup to cover the rapidly growing control systems for xEVs and power conversion applications for charging infrastructure.
Related Products
Automotive Power MOSFETs
Automotive Thermal