Evaluation Board Equipped with an R-IN32M3-EC
NOTICE: This kit is no longer available
This is an evaluation platform from Renesas Electronics for software development and system development for LSI for...
To support the growth of Industrial Internet of Things (IoT) and Industry 4.0 initiatives, industrial designers are leveraging Ethernet-based industrial networking protocols such as EtherCAT®, PROFINET®, and Ethernet/IP™ to enable real-time connectivity on the factory floor, resulting in improved operational efficiencies and reduced costs. The challenge is selecting a cost-effective platform that supports the leading protocols while implementing technologies to improve the management of complex real-time operations.
Part number | Features | |
---|---|---|
R-IN32M3-CL | UPD60510BF1-HN4-M1-A | Supports CC-Link IE Field (intelligent device station) Built-in MII/GMII interface |
R-IN32M3-EC | MC-10287BF1-HN4-M1-A | Supports EtherCAT Slave Two built-in EtherPHY ports |
NOTICE: This kit is no longer available
This is an evaluation platform from Renesas Electronics for software development and system development for LSI for...
NOTICE: This kit is no longer available
This is an evaluation platform (compact version) from Renesas Electronics for software development and system development for LSI...
NOTICE: This kit is no longer available
The R-IN32M3 IAR Kick-Start Kit for Renesas's R-IN32M3 helps you to evaluate the device and develop your product and your...
Renesas offers the Remote I/O Trial Kit and protocol stacks evaluated using the trial kit as a development environment that helps you to start development more quickly...
The R-IN32M3 Bus Interface Solution Kit makes it easy to develop industrial Ethernet products.
The Renesas R-IN32M3 Module Solution Kit is the perfect “accelerator” for developers who are new to the world of Industrial Ethernet. The certified hardware and...
All-in-one evaluation board with R-IN32M3 module and host CPU RX66T. Easy to start the evaluate and application development of industrial Ethernet such as PROFINET,...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.