Features
- 32MHz Arm Cortex-M23 core
- Up to 64KB Flash and 12KB SRAM
- 1KB data flash memory (100,000 program/erase (P/E) cycles)
- 16-pin and 32-pin package options
- Wide voltage range of 1.6V to 5.5V
- TAU (16-bit general PWM timer)
- TML32 (32-bit interval timers)
- RTC
- 12-bit A/D converter
- Temperature sensor
- SAU (UART, Simple SPI, Simple I2C)
- UART
- I2C bus
- Random number generator
- Safety functions
- +-1% high accuracy high-speed on-chip oscillator
- Flexible power architecture with fast wake-up
- Best-in class HAL driver code
- Supports Arm ecosystem and Renesas original development tools
Description
The RA0E1 group is a basic, simple MCU in the entry line of the RA0 series, offering excellent cost effectiveness and ultra-low power consumption. It delivers up to 32MHz of CPU performance using an Arm® Cortex®-M23 core with up to 64KB of embedded flash memory and a wide supply voltage range from 1.6V to 5.5V. The RA0 series is ideal for cost-sensitive applications such as low power and lower cost for consumer electronics, system control for small appliances, industrial system control, and building automation.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | Arm Cortex-M23 |
| Program Memory (KB) | 32, 64 |
| RAM (KB) | 12 |
| Carrier Type | Bulk (Tray), Full Carton (Tray), Full Tray (Tray), Magazine, Tape & Reel |
| Supply Voltage (V) | 1.6 - 5.5 |
| I/O Ports | 13, 17, 21, 29 |
| DRAM I/F | No |
| Temp. Range (°C) | Ta = -40 to +105 |
| Operating Freq (Max) (MHz) | 32 |
| Ethernet speed | No |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 3, 4 |
| SPI (ch) | 2, 3 |
| I2C (#) | 3, 4 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 7 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 8 |
| Standby operable timer | Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 1 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 5, 6, 8, 10 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | 128-bit Unique ID, TRNG |
Application Block Diagrams
| Heatstroke Prevention Watch A low-power wearable detects heatstroke risks and alerts users to take early action. | |
| Household Water Pump Smart water pump system with low power use, noise reduction, and enhanced safety for efficient operation. |
Additional Applications
- General purpose systems
- IoT devices
- Industrial automation and sensors
- Consumer applications
- Home appliances
- Building automation
- Medical & healthcare devices
- Wearable devices
Applied Filters: