Overview
Description
The RAA271050 is an automotive grade (AEC Q-100 Grade 1, ASIL C) 4A synchronous step-down voltage regulator with integrated high-side and low-side MOSFETs. The output voltage of this buck regulator is fixed to either 5.0V/3.3V. With an input voltage range of 4.5V to 42V, it provides a high-efficiency solution for a variety of point-of-load applications. The RAA271050 works as a primary regulator and companion product with the RAA271000 system PMIC, whose target application is the R-Car V3H processor, where a high-performance complete power solution is required.
Features
- AEC-Q100 qualified, Grade 1: -40°C to +125°C
- Supports ASIL C Systems
- VIN operating range from 4.0V to 42V
- VOUT = 5.0V or 3.3V (factory programmable)
- High-efficiency synchronous buck regulator with efficiency up to:
- 95%; VIN = 12V; VOUT = 5V; F = 440kHz
- 92%; VIN = 12V; VOUT = 5V; F = 2.2MHz
- 2% VOUT accuracy over temperature, load, line
- Factory programmable soft-start
- Soft-stop output discharge during disable
- RSTb output which doubles as Monitor fault or Buck Fault Indicator
- Fixed switching frequency: 2.2MHz or 440kHz
- Spread Spectrum Modulation (SSM), pseudo-random frequency and dwell time
- Enable/disable
- Frequency modulation ±1%, ±2%, ±3%,
- Upward/centered/downward modulation
- Boot UVLO
Comparison
Applications
- Automotive vision systems
- Automotive Light Detection and Ranging (LiDAR) systems
- Automotive Advanced Driver Assistance Systems (ADAS) systems
- Automotive Integrated Cockpit systems
- Ideal pre-regulator for the RAA271000 PMIC
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.72 MB | |
Brochure | PDF 10.21 MB | |
2 items
|
Design & Development
Boards & Kits
ADAS & Automated Driving Solution R-Car V3H Development Board/Condor-I
The combination of the R-Car, the PMIC, and the clock generators provides a high-efficiency and high-end ADAS solution that supports image input, image output, and...
Intelligent Camera Solution R-Car V3M Development Board/Eagle
This solution delivers a high-efficiency image recognition engine, functional safety features and a high level of integration to implement both front camera...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Videos & Training
News & Blog Posts
Explore the Cost-Effective Way to Support Mandatory ADAS Systems | Blog Post | Jul 26, 2024 |
How to Build Together a Safe and Efficient AD & ADAS Central Computing Solution | Blog Post | Nov 28, 2023 |
R-Car V3H - Energy Efficient Interior Monitoring Solution (DMS/OMS) | Blog Post | Oct 17, 2023 |