140W USB Type-C Battery System Reference Design for 2 to 7S Li-ion
This is a single port reference design for implementing battery systems with 2 to 7 cells connected in series. It supports two modes: one where power is supplied solely...
The RAA489400 is a USB Type-C® port controller designed under the USB Type-C Port Controller Interface Specification, USB Type-C Cable and Connector Specification, and USB Power Delivery (USB PD) Specification. A single USB Type-C Port Manager can be combined with multiple RAA489400 devices to implement all USB PD functions, such as power negotiation and Alternate Mode support, for multiple USB Type-C ports. The RAA489400 supports a 60V absolute maximum rating for both a VBUS voltage monitor (with relevant pin functions) and CC1/CC2, enabling a system capable of providing Extended Power Range (EPR) operation up to 240W/48V.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 4.36 MB | |
1 item
|
This is a single port reference design for implementing battery systems with 2 to 7 cells connected in series. It supports two modes: one where power is supplied solely...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: