Overview

Description

The ZSSC3286 is a dual path sensor signal conditioning IC (SSC) for highly accurate amplification, digitization, and sensor-specific correction of sensor signals. The ZSSC3286 supports IO-Link connectivity with an integrated IO-Link stack running the IO-Link Smart Sensor Profile for digital measuring and switching sensors. The device is suitable for bridge and half-bridge sensors, as well as external voltage source elements. Digital compensation of the sensor offset, sensitivity, temperature drift, and non-linearity is accomplished via a 32-bit Arm® based math core running a correction algorithm with calibration coefficients stored in a non-volatile, reprogrammable memory. The programmable, integrated sensor front-end allows optimally applying various sensors for a broad range of applications.

Features

  • IO-Link stack embedded
  • Support Smart Sensor Profile in COM3 mode
  • Firmware update via IO-Link
  • Calibration via IO-Link
  • Accurate system clock, no crystal needed
  • Accommodates nearly all resistive bridge sensors in various configurations
  • On-chip temperature sensor
  • External temperature sensing supported
  • Programmable 16-bit digital-to-analog converter and output (supporting "True Zero Volts (0V)" output)
  • Wide operational temperature and supply range
  • On-chip voltage regulators for sensor supply, and IC operation
  • Programmable sensor signal conditioning math core
  • Reprogrammable, non-volatile memory (NVM)
  • On-chip diagnostics

Comparison

Applications

Applications

  • Industrial sensors with IO-Link interface
  • Enables smart, digital sensors for energy-efficient solutions
  • Pressure, flow, and level sensing
  • Factory automation
  • Process automation
  • Calibrated, continuously operating sensors for:
    • Pressure
    • Flow
    • Load
    • Temperature

Documentation

Type Title Date
Datasheet PDF 4.90 MB
White Paper PDF 477 KB
2 items

Design & Development

Boards & Kits

Models

Videos & Training

ZSSC3286 Sensor Signal Conditioner with IO-Link Stack

Explore the features and benefits of the ZSSC3286 IO-Link ready dual-channel resistive sensor signal conditioner IC for highly accurate amplification, digitization, and sensor-specific correction of sensor signals. The ZSSC3286 supports IO-Link connectivity with an integrated IO-Link stack, get your samples today!