概览

简介

基于Wi-SUN FAN 1.1(用于现场区域网络配置文件的无线智能网络)的高速sub-GHz无线通信使我们能够通过大规模网状网络控制各种基础设施,例如传感,照明和楼宇自动化。 该解决方案提供sub-GHz通信模块和全网状网络解决方案。

系统优势:

  • 完全集成的无线电收发器,覆盖 863-928MHz
  • 高速通信(2.4Mbps)实现图像通信
  • 可以更换高功率放大器及其电源组合,以提高发射器的信号输出(+30dBm)
  • 具有PMOD接口的Sub-GHz模块使解决方案开发更加容易:瑞萨电子快速连接物联网模块

产品对比

应用

应用

  • 基础设施监视器
  • 照明系统
  • 楼宇自动化
  • 数字标牌

成功产品组合交互框图

选择相应模块,寻找适合您设计的产品

4:3 ratio JP202 JP202 JP202 Indoor Air Quality Indoor Air Quality Indoor Air Quality Humidity & Temperature Humidity & Temperature Humidity & Temperature Buck Convertor Buck Convertor Buck Convertor SAW Filter SAW Filter SAW Filter SAW Filter SAW Filter SAW Filter RF Switch RF Switch RF Switch RF Amp RF Amp RF Amp Boost Convertor Boost Convertor Boost Convertor Chip ANT Chip ANT Chip ANT Video camera Sheet.16 Sheet.17 Sheet.18 Sheet.19 Connector Arrow Connector Arrow.81 Connector double arrow Connector Arrow.83 Connector double arrow.84 Connector Line.86 Connector Line.88 Connector 1 Connector 1.94 Connector 1.99 Connector 1.100 Connector Line.102 Connector Line.103 Connector Line.104 Connector Line.105 Connector Line.106 Connector 1.107 Connector double arrow.108 Connector Arrow.109 Connector double arrow.110 Connector double arrow.125 JP202 Master Master Sub-GHz Module* Sub-GHz Module* Sub-GHzModule* Connector double arrow.169 Connector Arrow.172 Connector 1.173 Connector Arrow.174 Connector Line 5~24V 5~24V 5~24V Still Image Still Image Still Image 3.3V 3.3V 3.3V Connector Arrow.179 Connector Arrow.180 5V 5V 5V Sheet.54 Sheet.55 Sheet.56 Mesh Topology Mesh Topology Mesh Topology Sub-GHz Module*: Prepared Renesas Quick-Connect IoT Module *Sub-GHz Module: Prepared Renesas Quick-Connect IoT Module **... *Sub-GHz Module: Prepared Renesas Quick-Connect IoT Module**Each node has identical circuitry to the master MCU MCU 1 MCU MCU I2C I2C I2C SPI SPI SPI SPI SPI SPI Sub-GHz/Wi-SUN Sub-GHz FR IC Sub-GHz/Wi-SUN Sub-GHz/Wi-SUN SPI SPI SPI RF RX RF RX RF RX RF RX RF RX RF RX Connector double arrow.215 Sensors Sensors Sensors MCU.207 MCU MCU Sub-GHz Module Sub-GHz Module Sub-GHz Module Video camera.209 Sheet.74 Sheet.75 Sheet.76 Sheet.77 JP202 .214 Node** Node** JP202 Node** Node** JP202 Node** Node** Connector double arrow.219 Sensors.220 Sensors Sensors MCU.221 MCU MCU Sub-GHz Module.222 Sub-GHz Module Sub-GHz Module Video camera.223 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sensors.228 Sensors Sensors MCU.229 MCU MCU Sub-GHz Module.230 Sub-GHz Module Sub-GHz Module Video camera.231 Sheet.94 Sheet.95 Sheet.96 Sheet.97
Exiting Interactive Block Diagram

软件

软件和工具页面

Software title
Software type
公司
快速连接平台
快速连接平台通过提供兼容的硬件和软件构建模块,实现快速原型设计。
Other Hardware 瑞萨电子
1 item