Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
PLP terminated |
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
DAC |
USB |
DMA |
Ethernet |
RTC |
LVD |
Human Machine Interface |
Temp. Range |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||||||||||||
N/A | SH-2 | 32 | 256 | 0 | 16 | 112 | 3 - 5.5 | 80 | 0 | 73 | 16-bit x 11-ch | 10-bit x 8-ch | Yes | No | 否 | 否 | -40 to 85°C | ||||||||
N/A | SH-2 | 32 | 256 | 0 | 16 | 100 | 3 - 5.5 | 80 | 0 | 73 | 16-bit x 11-ch | 10-bit x 8-ch | Yes | No | 否 | 否 | -40 to 85°C | ||||||||
N/A | SH-2 | 32 | 256 | 0 | 16 | 112 | 3 - 5.5 | 80 | 0 | 73 | 16-bit x 11-ch | 10-bit x 8-ch | Yes | No | 否 | 否 | -20 to 85°C | ||||||||
N/A | SH-2 | 32 | 256 | 0 | 16 | 100 | 3 - 5.5 | 80 | 0 | 73 | 16-bit x 11-ch | 10-bit x 8-ch | Yes | No | 否 | 否 | -20 to 85°C |