图像
Renesas' MIL-STD-883 compliant analog-to-digital converters include a digital interface for microprocessor control and are qualified to QML Class Q military standards.
Resolution (bits) |
Channels (#) |
Power Consumption (mW) |
Conversion Rate (Max) (kSPS) |
Analog Supply Voltage (V) |
Qualification Level |
|
---|---|---|---|---|---|---|
器件号 | ||||||
Complete, 12-Bit A/D Converters with Microprocessor Interface | 12 | 1 | 385 | 40 | 12 - 15 | QML Class Q (military) |
Complete, 12-Bit A/D Converters with Microprocessor Interface | 12 | 1 | 515 | 67 | 12 - 15 | QML Class Q (military) |