Renesas' radiation tolerant data converters offer highly precise resolution with best-in-class performance, including Signal-to-Noise Ratio (SNR), Effective Number of Bits (ENOB), Integral Non-Linearity (INL), and Differential Non-Linearity (DNL). These devices are rated for the full military temperature range of -55 °C to +125 °C and maintain robust operation under Heavy Ion exposure and Total Ionizing Dose.