Skip to main content

Overview

Description

The RA2E1 Fast Prototyping Board comes equipped with an R7FA2E1A93CFM microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit equivalent to an E2 emulator Lite so you can write/debug programs without additional tools. In addition, with Arduino Uno and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.

Sample software is available to demonstrate the functionality of the RA2E1 MCU and for connecting between the RA2E1 Fast Prototyping Board and various wireless modules or various sensor modules.

Please use Bluetooth®, LoRa® and Wi-Fi according to the radio regulations of each country during use.

Features

  • Equipped with an RA2E1 32-bit microcontroller 64-pin, ROM: 128KB, RAM: 16KB
  • No additional tools are required for program debugging/writing with the built-in E2 emulator Lite circuit
  • Through-holes with access to all of the pins of the microcontroller
  • Arduino Uno and Pmod™ interfaces come standard
  • Support for various RA2E1 software and tools

Applications

Documentation

Design & Development

Sample Code

Related Boards & Kits

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

Product Options

Applied Filters:

Videos & Training

Getting Started with Fast Prototyping Board for RA Family (E2 Lite)

This video guides first-time users of the RA family using the Fast-Prototyping Board through the steps of installing a development environment, generating a project, and checking the operation to develop software. 
 

It introduces an example using FPB-RA2E1 (Debugger: E2 Lite (ARM)).