Overview
Description
Renesas Starter Kit+ for RZ/N2L is for evaluation or development using the RZ/N2L MPU.
With the on-board emulator, you can start evaluation by simply connecting the bundled cable with your PC. This product has rich functional ICs such as Gigabit Ethernet PHY and Octal Flash, you can fully evaluate functions without an extension board.
Features
- On-board RZ/N2L MPU 225-pin (R9A07G084M04GBG)
- Rich functional ICs such as Gigabit Ethernet PHY and Octal Flash are mounted, so functions of target MPU can be fully evaluated
- Generic interfaces such as Pmod™/Grove®/Qwiic®/mikroBUS™
- Pin headers for external extension enable you to evaluate many use cases
- Emulator circuit is mounted, and program debugging can be started by simply connecting USB cable to PC (two USB cables are included, one for emulator and the other for power supply)
- Renesas IDE e² studio and Flexible Software Package (FSP) for RZ/N2L are available
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software |
EXE
735.67 MB
日本語
Application:
Industrial
|
|
Software & Tools - Software |
EXE
1,385.51 MB
日本語
Application:
Industrial
|
|
Software & Tools - Software |
[Software=RZ/N2L Flexible Spftware Package Setup|v1.30],[Toolchains=GNU ARM Embedded|v12.2.Rel1;IAR Embedded Workbench for ARM v9.32.2]
ZIP
33.49 MB
Application:
Industrial
Compiler:
GCC, ICCARM
IDE:
e2 studio, IAR EWARM
|
|
3 items
|
Sample Code
Product Options
Applied Filters:
Videos & Training
RZ/N2L Modbus TCP Slave Software Start Guide
This video explains the Sample Program setup procedure for ModbusTCP slave functionalities with Renesas RZ/N2L. Includes steps to confirm slave behavior and stack features using the included tool. For more information, refer to the Sample program: RZ/N2L Group Modbus TCP Sample Program.
Related Resources
Video List