Overview
Description
The RTD120D Thermopile Gas Detector CO2 evaluation kit (EVK) creates an easy way to evaluate the RTD120D Dual Channel Thermopile Gas Detector in a CO2 detector application.
A Renesas RA4W1 MCU on the main board reads both channels of the dual thermopile detector, and computes and displays CO2 concentration. The EVK may be connected to a Windows® PC via a bi-directional USB connection, making the CO2 concentration and intermediate data available for plotting, logging, processing, exporting and analysis using the provided evaluation software or user-supplied software.
Features
- User-friendly evaluation kit expedites evaluation of the EVK for CO2 Detector
- Operates stand-alone or with Renesas provided software; either with CO2 Detector Evaluation Software, or end-user supplied software that is able to communicate via Modbus (ASCII) over USB, using Windows, Linux or MacOS
- CO2 Detector Evaluation Software is available for free download on the Renesas website, which also provides back-ground information on the RTD* family of single and dual channel thermopiles in general, as well as in an optical CO2 gas sensing application.
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 3.80 MB | |
Manual - Software | PDF 2.28 MB | |
Manual - Hardware | PDF 8.71 MB | |
3 items
|
Design & Development
Product Options
Applied Filters: