Skip to main content

Overview

Description

The RZ/V2N is a vision AI microprocessor (MPU) with Renesas' proprietary AI accelerator (DRP-AI3) supporting up to 15TOPS AI performance. Its CPUs are quad Arm® Cortex®-A55 (1.8GHz) and Arm Cortex-M33 (200MHz). The RZ/V2N is equipped with an ISP (Image Signal Processor) and dual-channel MIPI® CSI-2® camera interfaces for supporting dual camera signal processing, which is crucial for realizing vision systems. It is also equipped with high-speed interfaces such as PCIe® and USB 3.2, allowing for the expansion of external devices. The RZ/V2N is an ideal microprocessor for applications requiring both low power consumption and advanced AI inference, such as DMS (Driver Monitoring System), monitoring cameras, mobile robots, and more.

Features

  • Cortex-A55 (1.8GHz) x 4 cores
  • Cortex-M33 (200MHz) x 1 core
  • AI Accelerator DRP-AI
  • Arm Mali™-C55 ISP (option)
  • 1.5MB on-chip SRAM
  • LPDDR4/LPDDR4X memory interface
  • Gigabit Ethernet 2ch
  • USB 2.0 interface 1ch (Host/Function)
  • USB 3.2 (Gen2) interface 1ch (Host only)
  • PCIe interface (Gen3/2-lane) 1ch
  • MIPI CSI-2 camera interface 2ch
  • CAN interface (CAN FD) 6ch
  • AD converter 24ch
  • BGA package (15mm x 15mm 840-pin 0.5mm pitch)

Comparison

Applications

  • Dashboard camera/driver monitoring system
  • AI monitoring camera
  • AI people counting camera
  • AI visual inspection camera
  • Robot vacuum cleaner
  • Robot lawn mower
  • Smart doorbell
  • Access control

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/V series AI Apps & AI SDK (GitHub)
The AI SDK enables easy and rapid development of AI applications using Renesas' RZ/V series evaluation kits. Additionally, it offers a range of AI applications free of charge.
Software Package Renesas
RZ/V2N AI Software Development Kit
RZ/V2N AI Software Development Kit (AI SDK) is an AI application development environment for the RZ/V2N Evaluation Board Kit.
Software Package Renesas
RZ/V2N ISP Support Package
The RZ/V2N ISP Support Package provides a mechanism to realize camera control using input image information from the MIPI (Mobile Industry Processor Interface) on the RZ/V2N.
Software Package Renesas
e² studio - information for RZ Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
RZ Smart Configurator
RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
DRP-AI Extension Pack (Pruning Tool)
The DRP-AI Extension Pack provides a pruning function optimized for RZ/V2H and RZ/V2N, which can be used in combination with the training code written with the use of PyTorch or TensorFlow.
Imaging Renesas
RZ/V Multi-OS Package
RZ/V Multi-OS Package is the software package consisting of RZ/V Flexible Software Package (FSP) as software package for Renesas MCU with Arm® Cortex-M, Cortex-R Core and OpenAMP as standardization API of framework for interprocessor communication for developing multi OS solution.
Software Package Renesas
DRP-AI Translator i8 [V1.04]
This is an AI model conversion tool (DRP-AI Translator i8) for DRP-AI equipped products (INT8 architecture). This product is also used as an internal tool for DRP-AI TVM (required when installing DRP-AI TVM).
Software Package Renesas
RZ MPU Security Package (Linux OS)
Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
Software Package Renesas
9 items

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 3,592.78 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

RZ/V2N Quad-Core 15TOPS Vision AI MPU Overview

The RZ/V2N is a vision AI microprocessor (MPU) featuring Renesas' proprietary AI accelerator (DRP-AI3), delivering up to 15TOPS AI performance with high power efficiency in a compact design. Its ability to support two-camera connections greatly improves AI accuracy and can simultaneously process different captured images with AI, making it ideal for AI camera and robotics applications.