GreenPAK SLG46811 Development Kit with Socket Adapter
The SLG46811V-SKT includes the SLG4SA12-16x16 socket adapter and 50 SLG46811V samples.
The SLG46811 device offers an I2C serial communications bus and a new, multichannel sampling analog comparator, making SLG46811 the smallest GreenPAK that can sample up to four analog channels.
The SLG46811 offers digital macrocells, including shift registers and a long pattern generator block, that enable the device to generate master transactions for SPI, I2C, UART, and 1-wire. Also, small size and energy efficiency make the device ideal for a wide set of applications.
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
The SLG46811V-SKT includes the SLG4SA12-16x16 socket adapter and 50 SLG46811V samples.
The SLG46811V-DIP 20-pin DIP Prototyping Board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced...
The GreenPAK DIP Adapter for the GreenPAK Advanced Development Board allows using the SLG46xxxV-DIP and SLG47xxxV-DIP Proto boards with the GreenPAK Advanced...
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT /...
The GreenPAK DIP Development Board is perfect for breadboarding and fast prototyping. It works in tandem with the GreenPAK Designer software (built into Go Configure™...
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect...
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.