Quad Micropower, Chopper Stabilized, RRIO Op Amp Evaluation Board
The ISL28433SOICEVAL1Z evaluation board is designed to evaluate the performance of the ISL28433 chopper stabilized op amp. The ISL28433 chopper stabilized rail-to-rail...
The ISL28433 is a quad micropower, chopper stabilized operational amplifier that is optimized for single and dual supply operation from 1.65V to 6.0V and ±0.825V to ±3.0V. Their low supply current of 18µA and wide input range enable the ISL28433 to be an excellent general purpose op amp for a wide range of applications. The ISL28433 is ideal for handheld devices that operate off 2 AA or single Li-ion batteries. The ISL28433 is available in 14 Ld TSSOP, 14 Ld SOIC and 14 Ld 3mm x 4mm TDFN packages. The device operates over the temperature range of -40 °C to +125 °C.
The ISL28433SOICEVAL1Z evaluation board is designed to evaluate the performance of the ISL28433 chopper stabilized op amp. The ISL28433 chopper stabilized rail-to-rail...
The ISL28433TSSOPEVAL1Z evaluation board is designed to evaluate the performance of the ISL28433 chopper stabilized op amp. The ISL28433 chopper stabilized rail-to-rail...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL28433FBZ circleActive Samples Available |
SOICN | Tube | 2 | Get Samples, | |
ISL28433FBZ-T7 circleActive |
SOICN | Reel | 2 | 3.995 | |
ISL28433FBZ-T7A circleActive |
SOICN | Reel | 2 | ||
ISL28433FVZ circleActive Samples Available |
TSSOP | Tube | 2 | Get Samples, | |
ISL28433FVZ-T13 circleActive |
TSSOP | Reel | 2 |