Renesas Timing Product Demo Kit
RCTIMING-DEMO is a Renesas products combination kit. The kit includes a Renesas RL78 MCU, DA14531MOD Bluetooth® Low Energy (LE) module, LDO, RTC (1338-31DVG) and...
The 1338 is a serial real-time clock (RTC) device that consumes ultra-low power and provides a full binary-coded decimal (BCD) clock/calendar with 56 bytes of battery backed Non-Volatile Static RAM. The clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator. The end of the month date is automatically adjusted for months with fewer than 31 days, including corrections for leap year. Access to the clock/calendar registers is provided by an I2C interface capable of operating in fast I2C mode. Built-in Power-sense circuitry detects power failures and automatically switches to the backup supply, maintaining time and date operation.
RCTIMING-DEMO is a Renesas products combination kit. The kit includes a Renesas RL78 MCU, DA14531MOD Bluetooth® Low Energy (LE) module, LDO, RTC (1338-31DVG) and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Core Voltage (V) |
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
1338-31DCGI circleActive Samples Available |
2.5, 3.3, 5, 5.5 | SOIC | 8 | I | Yes | Tube | 1 | 2.431 | Get Samples, |
2.5, 3.3, 5, 5.5 | SOIC | 8 | I | Yes | Reel | 1 | 2.05 | ||
1338-31DVGI circleActive Samples Available |
2.5, 3.3, 5, 5.5 | TSSOP | 8 | I | Yes | Tube | 3 | Get Samples, | |
2.5, 3.3, 5, 5.5 | TSSOP | 8 | I | Yes | Reel | 3 |