Capacitive Touch Evaluation System for RA2L1
The RA2L1 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box...
The RA2L1 group is based on the Arm® Cortex®-M23 core, the most energy-efficient CPU among Arm Cortex-M today. The optimized processing and Renesas’ low power process technology makes it the industry's most energy-efficient ultra-low power microcontroller. The RA2L1 group supports a wide operating voltage range of 1.6V to 5.5V, and a maximum CPU clock frequency of 48MHz, lower active mode current and standby mode current. The RA2L1 group also features an enhanced Capacitive Touch Sensing Unit (CTSU2), a set of serial communication interfaces, highly accurate converters and timers. The products are available with pin counts ranging from 48-pin to 100-pin.
Software title
|
Software type
|
Company
|
---|---|---|
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Downloads
Using QE and FSP to Develop Capacitive Touch ApplicationsCapacitive Sensor Microcontrollers CTSU Capacitive Touch Electrode Design Guide Rev.2.00RA2L1 Group Capacitive Touch Evaluation System Quick Start GuideRA2L1 Group Capacitive Touch Evaluation System Example ProjectRA2L1 Group Capacitive Touch Evaluation System Example Project
Capacitive Sensor MCU Capacitive Touch Noise Immunity GuideRA Family Capacitive Touch Software Filter Sample ProgramRA Family Capacitive Touch Software Filter Sample ProgramCapacitive Sensor MCU QE for Capacitive Touch Advanced mode Parameter GuideCapacitive Sensor Microcontrollers CTSU Capacitive Touch Introduction Guide
|
Solution Toolkit | Renesas |
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Downloads
Securing Data at Rest Utilizing the Renesas Security MPUSecuring your IP and Protecting Sensitive DataSecurity for the Connected WorldRA Azure IoT Cloud Connectivity SolutionMigrating Projects to New FSP Version
EK-RA2L1 Example Project BundleGetting Started with Low Power Applications PackageGetting Started with Low Power Applications for RA2L1/RA2E1 GroupSecure Bootloader for RA2 MCU Series – Application ProjectConverting Applications from e² studio to IAR or Keil for RA – Application NoteEK-RA2L1 Example Project BundleLPM ApplicationSecuring Data at Rest Utilizing the Renesas Security MPU
|
Software Package | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Downloads
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
RA Smart Configurator The Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.
|
Solution Toolkit | Renesas |
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
Downloads
|
Sensor | Renesas |
e² studio - information for RA Family Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
SEGGER emWin GUI Library for Renesas RA Products SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
|
Imaging | SEGGER |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RA Family MCUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
IAR Embedded Workbench for Arm IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm - including RA Family MCUs - generating fast, compact code and enabling you to take full control of your code.
|
IDE and Coding Tool | IAR Systems |
Arm® Keil® MDK Arm® Keil® MDK is a comprehensive software development solution for Arm-based microcontrollers, including RA Family MCUs, containing all the components that you need to create, build, and debug embedded applications.
|
IDE and Coding Tool | Arm® Keil® MDK Arm® |
13 items
|
The RA2L1 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box...
The EK-RA2L1 evaluation kit enables users to effortlessly evaluate the features of the RA2L1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The 3D Gesture Reference Design is a solution that can detect the position (x, y and z coordinates) of a hand in space using Renesas' capacitive touch solution. The...
The touchless button reference design can detect the approach of fingers and hands without physical contact using Renesas’ capacitive touch solution. The electrode...
The Renesas capacitive sensor, CTSU2 can utilize an active shield without any external components. Active shielding is effective in improving water resistance as well...
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA2L1 MCU.
This VUI partner enabled solution is based on the RA family of 32-bit...
The industrial CAN sensor network is a proof of concept featuring a main monitoring board and several daughter boards with temperature and humidity, airflow, and air...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Carrier Type |
CPU |
Operating Freq (Max) (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Pkg. Type |
Pkg. Dimensions (mm) |
Pitch (mm) |
I/O Ports |
Supply Voltage (V) |
Temp. Range |
Floating Point Unit |
DMA/DTC |
External Interrupt Pins (#) |
USBFS (host ch/device ch) |
USBHS (host ch/device ch) |
Ethernet (ch) |
CAN (ch) |
CAN-FD (ch) |
SCI (ch) |
SPI (ch) |
I2C (#) |
I3C (ch) |
LIN (#) |
SSI (ch) |
QSPI Interface (#) |
OSPI (ch) |
SDHI (ch) |
Capacitive Touch Sensing Unit (ch) |
Graphics LCD Controller |
Camera I/F (Parallel) |
Segment LCD Controller |
Wireless |
IrDA |
32-Bit Enhanced Timer (ch) |
32-Bit Timer (ch) |
16-bit High Res Timer (ch) |
16-bit Enhanced Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Asynchronous General Purpose Timer (ch) |
Watchdog Timer (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
12-Bit D/A Converter (ch) |
8-Bit D/A Converter (ch) |
High-Speed Analog Comparator (ch) |
Low-Power Analog Comparator (ch) |
PGA (ch) |
OPAMP (ch) (#) |
RTC |
LVD |
Security & Encryption |
Power-On Reset |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Debug Interface |
Replacement Product |
Replacement Remark |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R7FA2L1AB3CFP#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 85 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 19 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1AB3CFP#BA0 | Switch to full carton products | 3 | Get Samples, | |
R7FA2L1AB3CFN#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 80 | LQFP | 12 x 12 x 1.7 | 0.5 | 69 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 17 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1AB3CFN#BA0 | Switch to full carton products | 3 | Get Samples, | |
R7FA2L1AB3CFM#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 53 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1AB3CFM#BA0 | Switch to full carton products | 3 | 2.079 | Get Samples, |
R7FA2L1AB3CFL#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1AB3CFL#BA0 | Switch to full carton products | 3 | 1.98 | Get Samples, |
R7FA2L1AB3CNE#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1AB3CNE#BA0 | Switch to full carton products | 3 | 2.347 | Get Samples, |
R7FA2L1A93CFP#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 85 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 19 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1A93CFP#BA0 | Switch to full carton products | 3 | 2.05 | Get Samples, |
R7FA2L1A93CFN#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 80 | LQFP | 12 x 12 x 1.7 | 0.5 | 69 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 17 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1A93CFN#BA0 | Switch to full carton products | 3 | 1.937 | Get Samples, |
R7FA2L1A93CFM#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 53 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1A93CFM#BA0 | Switch to full carton products | 3 | 1.612 | Get Samples, |
R7FA2L1A93CFL#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1A93CFL#BA0 | Switch to full carton products | 3 | Get Samples, | |
R7FA2L1A93CNE#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1A93CNE#BA0 | Switch to full carton products | 3 | 2.045 | Get Samples, |
R7FA2L1AB2DFP#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 85 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 19 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1AB2DFP#BA0 | Switch to full carton products | 3 | 2.163 | Get Samples, |
R7FA2L1AB2DFN#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 80 | LQFP | 12 x 12 x 1.7 | 0.5 | 69 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 17 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1AB2DFN#BA0 | Switch to full carton products | 3 | 2.05 | Get Samples, |
R7FA2L1AB2DFM#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 53 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1AB2DFM#BA0 | Switch to full carton products | 3 | 1.951 | Get Samples, |
R7FA2L1AB2DFL#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1AB2DFL#BA0 | Switch to full carton products | 3 | 1.852 | Get Samples, |
R7FA2L1AB2DNE#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1AB2DNE#BA0 | Switch to full carton products | 3 | 2.196 | Get Samples, |
R7FA2L1A92DFP#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 85 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 19 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1A92DFP#BA0 | Switch to full carton products | 3 | Get Samples, | |
R7FA2L1A92DFN#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 80 | LQFP | 12 x 12 x 1.7 | 0.5 | 69 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 17 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1A92DFN#BA0 | Switch to full carton products | 3 | 1.81 | Get Samples, |
R7FA2L1A92DFM#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 53 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1A92DFM#BA0 | Switch to full carton products | 3 | 1.711 | Get Samples, |
R7FA2L1A92DFL#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1A92DFL#BA0 | Switch to full carton products | 3 | 1.621 | Get Samples, |
R7FA2L1A92DNE#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 48 | QFN | 7 x 7 x 0.8 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1A92DNE#BA0 | Switch to full carton products | 3 | 1.911 | Get Samples, |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 1.911 | ||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 2.045 | ||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 2.196 | ||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 2.347 | ||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 48 | LQFP | 7 x 7 x 1.7 | 0.5 | 37 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 0 | 9 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 53 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 53 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 53 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 53 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 53 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 2.314 | ||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 53 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 53 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 53 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 30 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 13 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 80 | LQFP | 12 x 12 x 1.7 | 0.5 | 69 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 17 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 80 | LQFP | 12 x 12 x 1.7 | 0.5 | 69 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 17 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 1.81 | ||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 80 | LQFP | 12 x 12 x 1.7 | 0.5 | 69 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 17 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 80 | LQFP | 12 x 12 x 1.7 | 0.5 | 69 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 17 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 1.937 | ||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 80 | LQFP | 12 x 12 x 1.7 | 0.5 | 69 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 17 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 80 | LQFP | 12 x 12 x 1.7 | 0.5 | 69 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 17 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 2.05 | ||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 80 | LQFP | 12 x 12 x 1.7 | 0.5 | 69 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 17 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 2.192 | ||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 80 | LQFP | 12 x 12 x 1.7 | 0.5 | 69 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 17 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 2.192 | ||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 85 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 19 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 2.28 | ||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 85 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 19 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 1.923 | ||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 85 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 19 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 2.431 | ||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 128 | 8 | 32 | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 85 | 1.6 - 5.5 | Ta=-40 to 105°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 19 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 2.05 | ||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 85 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 19 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 85 | 1.6 - 5.5 | Ta=-40 to 85°C | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 19 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3 | 2.163 |
Introducing the RA2L1 Group of 48MHz ArmⓇ CortexⓇ-M23 ultra-low power general-purpose microcontrollers (MCUs). These MCUs deliver industry-leading power efficiency with enhanced peripherals for IoT applications.
|
Using Example Projects to Support RA MCU Designs | Blog Post | Oct 6, 2022 |
|
Get Where You’re Going with the Official Renesas RA Family Guide | Blog Post | Jun 29, 2021 |
Renesas RA Family Adds Ultra-Low Power RA2L1 MCU Group with Advanced Capacitive Touch Sensing for Cost-Effective, Energy-Efficient IoT Node HMI Applications | News | Dec 2, 2020 | |
|
New RA2L1 MCU Group with Enhanced Capacitive Touch for Advanced HMI | Blog Post | Dec 2, 2020 |
256kB Flash 32kB RAM Size | ● | ● | ● | ● | ● |
---|---|---|---|---|---|
128kB Flash 32kB RAM Size | ● | ● | ● | ● | ● |
Pin Count Package Size Pitch | 48-pin QFN 7x7mm 0.5mm | 48-pin LQFP 7x7mm 0.5mm | 64-pin LQFP 10x10mm 0.5mm | 80-pin LQFP 12x12mm 0.5mm | 100-pin LQFP 14x14mm 0.5mm |