Renesas Starter Kit for RX130-128KB (Non Promotion)
The Renesas Starter Kit for RX130-128KB is the perfect starter kit for developers who are new to the RX130 (Program Flash 128KB, Pin Count 80-pin). The kit includes an...
The RX130 Group integrates a built-in max. 36-channel capacitive touch sensor. The capacitive touch sensor uses an improved detection method compared to previous products and so has vastly improved noise immunity, sensitivity and water resistance. As a result, malfunctions have been reduced, and touch keys are now able to be applied to a variety of materials like e.g. wood, other than the typical acrylic or glass: The RX130 touch feature is an ideal fit for consumer electronics products that are used in wet environments such as in the kitchen or bath. The RX130 Group has a lot of built-in functional safety hardware, and can easily support the IEC/UL 60730 safety standard for consumer electronics. The RX130 operates at a maximum voltage of up to 5.5V. So it is suitable for applications such as home appliances (washing machine, IH cooking heater) with touch panel function.
Software title
|
Software type
|
Company
|
---|---|---|
FAT File System [M3S-TFAT-Tiny] for the RX Family FAT file system for RX Family
|
File System | Renesas |
RI600V4 Real-time OS for RX Family μITRON4.0 Specification real-time OS for RX Family [Required IDE : e2 studio, CS+] * RI600V4 is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600V4 are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
Data Flash Driver Block type Device Drivers for data flash embedded microcontrollers
|
On-chip Flash Memory | Renesas |
TCP/IP protocol stack [M3S-T4-Tiny] for RX Family Ultracompact TCP/IP protocol stack (high-speed version) for RX
|
Protocol Stack | Renesas |
RX Driver Package Device driver set for the RX Family (including major middleware). Target devices : RX130, RX23W, RX231, RX24U, RX64M, RX65N, RX66T, RX71M, RX72M etc.
|
Software Package | Renesas |
Sound Playback/Compression System [M3S-S2-Tiny] for RX Family Sound playback system for RX Family
|
Sound / Voice | Renesas |
C/C++ Compiler Package for RX Family [CC-RX] C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
|
Compiler/Assembler | Renesas |
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
|
Solution Toolkit | Renesas |
QE for TCP/IP: A Dedicated Tool for TCP/IP Development [Technical Preview Edition] Debugging assistance tool for developing systems which use the TCP/IP. For use in developing embedded systems which use the M3S-T4-Tiny communications protocol software library for the RX family. [Plugin for Renesas IDE "e² studio"]
|
Solution Toolkit | Renesas |
QE for UART: A Dedicated Tool for UART [Technical Preview Edition] Debugging assistance tool for developing systems which use the UART communication function. [Plugin for Renesas IDE "e² studio"]
|
Solution Toolkit | Renesas |
RX Family Renesas FreeRTOS FreeRTOS™ software platform for RX MCUs that makes it easy to create applications using FreeRTOS™ with Firmware Integration Technology (FIT).
|
FreeRTOS | Renesas |
Code Generator Plug-in Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
|
Code Generator | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E20 emulator [R0E000200KCT00] On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
QE for Current Consumption: A Dedicated Tool for Current Measurement Development assistance tool helps to shorten the times taken in operations for the tuning of currents drawn. [Standard item in the "e² studio" and CS+ (CS+ for CC only) IDEs] [Support MCU/MPU: RX, RL78]
|
Solution Toolkit | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
DSP Library for RX Family Software library that implements numeric operation function used in DSP with general purpose MCU
|
DSP / FFT | Renesas |
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
|
Sensor | Renesas |
RX Smart Configurator RX Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
QE for Display: Development Assistance Tool for Display Applications This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU:RZ, RX, RA]
|
Solution Toolkit | Renesas |
e² studio - Information for the RX Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
Crypto Library Robust encode library to ensure security for all types of system developments
|
Security / Crypto | Renesas |
26 items
|
The Renesas Starter Kit for RX130-128KB is the perfect starter kit for developers who are new to the RX130 (Program Flash 128KB, Pin Count 80-pin). The kit includes an...
The Renesas Starter Kit for RX130-512KB is the perfect starter kit for developers who are new to the RX130 (Program Flash 512KB, Pin Count 100-pin). The kit includes an...
The RX130 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box...
Target Board for RX family provides an entry point to evaluation, prototyping and developing for the RX MCU family. Moreover, since this board incorporates an emulator...
The 3D Gesture Reference Design is a solution that can detect the position (x, y and z coordinates) of a hand in space using Renesas' capacitive touch solution. The...
The Target Board for RX130 provides an entry point to evaluation, prototyping and developing for the RX130 MCU. Moreover, since this board incorporates an emulator...
The touchless button reference design can detect the approach of fingers and hands without physical contact using Renesas’ capacitive touch solution. The electrode...
This reference design measures the water level with a one-channel self-capacitance electrode and a one-channel shield electrode...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
For more information about our products and tools, please refer to the following.
Blog Post | Apr 6, 2023 | ||
Blog Post | Mar 20, 2023 | ||
Blog Post | Feb 27, 2023 | ||
Blog Post | Jan 23, 2023 | ||
Blog Post | Sep 16, 2022 | ||
Blog Post | Sep 1, 2022 | ||
Blog Post | Jul 22, 2022 | ||
Blog Post | Jul 11, 2022 | ||
Blog Post | Jun 17, 2022 | ||
Blog Post | May 17, 2022 | ||
Blog Post | Apr 19, 2022 | ||
Blog Post | Apr 5, 2022 | ||
Blog Post | Mar 22, 2022 | ||
Blog Post | Mar 9, 2022 | ||
Blog Post | Mar 4, 2022 | ||
Blog Post | Jan 27, 2022 | ||
Blog Post | Dec 10, 2021 | ||
Blog Post | Dec 1, 2021 | ||
Blog Post | Oct 6, 2021 | ||
Blog Post | Sep 28, 2021 | ||
Blog Post | Sep 17, 2021 | ||
Blog Post | Aug 6, 2021 | ||
Blog Post | Aug 5, 2021 | ||
Blog Post | Jul 16, 2021 | ||
Blog Post | Jul 12, 2021 | ||
Blog Post | Jul 1, 2021 | ||
Blog Post | Dec 9, 2020 | ||
Blog Post | Nov 26, 2020 |
Please search for your resonator on its manufacturer's site linked below. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.
For Main clock resonator :
KYOCERA: Click here for RX130 oscillation evaluation result.
Murata Manufacturing: For IC Manufacturer, select Renesas Electronics, and enter R5F5130 into the IC Part Number search box.
For Sub clock resonator :
KYOCERA: Click here for RX130 oscillation evaluation result.