Radiation Tolerant SP2T RF Switch, 50MHz to 6000MHz Evaluation Board
The ISL71934MEVAL1Z evaluation board provides a quick and easy method for evaluating the ISL71934M radiation tolerant SP2T RF switch. All aspects of the switch can be...
The ISL71934M is a radiation tolerant, low insertion loss, 50Ω SP2T absorptive RF switch designed for a multitude of wireless and communications applications. This device covers a broad frequency range from 50MHz to 6000MHz. In addition to providing low insertion loss, the device delivers high linearity and high isolation performance while providing a constant 50Ω termination to the unused input. The ISL71934M features patented Constant Impedance Technology which reduces transients during switching events, allowing the impedance match to stay constant.
The ISL71934M is rated for Total Ionizing Dose (TID) up to 30krad(Si) and Single Event Latch-up and Burnout up to 43MeV∙cm²/mg. The ISL71934M operates over the full military temperature range, -55°C to +125°C and uses a NiPdAu plated uPPF roughened lead frame.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.33 MB | |
Technical Brief | PDF 356 KB | |
Brochure | PDF 4.85 MB | |
Product Advisory | PDF 414 KB | |
4 items
|
The ISL71934MEVAL1Z evaluation board provides a quick and easy method for evaluating the ISL71934M radiation tolerant SP2T RF switch. All aspects of the switch can be...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Introducing the radiation tolerant, low insertion loss, 50Ω SP2T absorptive RF switch designed for a multitude of wireless and other RF applications.