Ultra-Low Noise, 2.5V Precision Voltage Reference Evaluation Board
The ISL71010BM25EV1Z evaluation board measures the performance of the high precision 2.5V ISL71010B25 voltage reference. The reference has a wide input voltage range...
The ISL71010B25 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 4V to 30V. The ISL71010B25 uses the dielectrically isolated PR40 process to achieve 1.9μVP-P noise at 0.1Hz to 10Hz with an initial voltage accuracy of ±0. 05%. The ISL71010B25 offers a 2.5V output voltage with 10ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld SOIC package. The ISL71010B25 is ideal for high-end instrumentation, data acquisition, and processing applications requiring high DC precision where low noise performance is critical.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.26 MB | |
Technical Brief | PDF 356 KB | |
Brochure | PDF 467 KB | |
Brochure | PDF 4.85 MB | |
Product Advisory | PDF 414 KB | |
White Paper | PDF 252 KB | |
Manual - Development Tools | PDF 548 KB | |
Application Note | PDF 338 KB | |
8 items
|
The ISL71010BM25EV1Z evaluation board measures the performance of the high precision 2.5V ISL71010B25 voltage reference. The reference has a wide input voltage range...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.