图像
对每个系统设计而言,非易失性存储器 (NVM) 是最关键的核心组件。 它能保存关键数据,控制系统的启动方式,并影响系统整体性能。 选择正确的 NVM 非常关键。 我们可随时为您提供帮助。 我们 NVM 产品型号齐全,具备一系列功能,可帮助您调整和优化系统。
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
器件号 | ||||||
1 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual Read Support | SPI NOR Flash | -40 to 85°C, -40 to 125°C | DFN, DWF, SOIC-N, SOIC 150MIL 8S1 8, TSSOP | 2 x 3, 2.9 x 4.31, 3.81 x 4.80 | 0.5389 | |
2 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C, -40 to 125°C | DFN, DWF, SOIC-N, SOIC 150MIL 8S1 8 | 2 x 3, 3.81 x 4.80, 5 x 6 | 0.6606 | |
4 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C, -40 to 125°C | 8-WLCSP, DFN, DWF, SOIC-N, SOIC 150MIL 8S1 8, TSSOP | 2 x 3, 2.9 x 4.31, 3.81 x 4.80, 5 x 6 | 0.7822 | |
8Mbit 2.7V Minimum SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 1.125 | |
256 Kbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, TSSOP | 2 x 3, 2.9 x 4.31, 3.81 x 4.80 | 0.4274 | |
32Mbit, 2.7V to 3.6V Range SPI Serial Flash Memory with Dual Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-W, UBGA 9CC19 - 6x6 | 5 x 6, 5.18 x 7.70 | 2.158 | |
512 Kbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, TSSOP | 2 x 3, 2.9 x 4.31, 3.81 x 4.80 | 0.4346 | |
64Mbit, 2.7V to 3.6V Range SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-W | 5 x 6, 5.18 x 7.70 | 4.242 | |
8Mbit, 1.65V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN | 5 x 6 | ||
16Mbit, 1.65V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC 150MIL 8S1 8 | 3.81 x 4.80, 5 x 6 | 2.02 | |
1Mbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, UDFN 8MA3 - 2x3 | 2 x 3, 3.81 x 4.80 | 0.3 | |
256Kbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, UDFN 8MA3 - 2x3 | 2 x 3, 3.81 x 4.80 | 0.2487 | |
512-Kbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, UDFN 8MA3 - 2x3 | 2 x 3, 3.81 x 4.80 | 0.2842 | |
1 Mbit Ultra-low Energy Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80 | 0.2315 | |
2Mbit Ultra-low Energy Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80 | 0.175 | |
4 Mbit Ultra-low Energy Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80 | 0.2671 | |
8 Mbit 超低功耗串行闪存 | SPI NOR Flash | -40 to 85°C | DFN, SOICN, SOICW | 2 x 3 | ||
4Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.325 | |
8Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.3 | |
16Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C, -40 to 105°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.5389 | |
32Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC-W, UDFN 8MA1 8 - 5x6, WLCSP | 3.81 x 4.80, 4 x 3, 5 x 6, 5.18 x 7.70 | 0.7127 | |
16Mbit, 2.3 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | SOIC 150MIL 8S1 8, SOIC 208MIL 8S2 8, UDFN 8MA1 8 - 5x6 | |||
2Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.9968 | |
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 1.047 | |
8Mbit, 1.7 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 1.422 | |
128Mbit, 3V SPI Serial Flash Memory with Dual I/O and Quad I/O Support | SPI NOR Flash | -40 to 85°C, -40 to 105°C | SOIC-W, UDFN | 5 x 6, 5.18 x 7.70 | 1.47 | |
64Mbit, 3V SPI Serial Flash Memory with Dual I/O and Quad I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-W | 5 x 6, 5.18 x 7.70 | ||
128Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | SPI NOR Flash | -40 to 85°C | See Wafer-Die Solution Menu, UDFN, WLCSP | 5 x 6 | 1.487 | |
32Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | SPI NOR Flash | -40 to 85°C | DFN, See Wafer-Die Solution Menu, UDFN 8MA1 8 - 5x6, WLCSP | 4 x 3 | 0.6666 | |
4Mbit, 2.5V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, UDFN | 2 x 3, 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.2259 | |
8Mbit, 2.5V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.25 | |
128Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C, -40 to 105°C | SOIC-W, UDFN | 5 x 6, 5.18 x 7.70 | 1.591 | |
16Mbit, 2.5V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.452 | |
32Mbit、2.7V 最小 SPI 串行闪存,支持双 I/O | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.5312 | |
64Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-W | 5 x 6, 5.18 x 7.70, 5.18 x 7.71 | 0.9461 | |
128Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | SPI NOR Flash | -40 to 85°C | 8S4, See Wafer-Die Solution Menu, UDFN, WLCSP | 5 x 6 | 1.263 | |
32Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, See Wafer-Die Solution Menu, WLCSP | 3.81 x 4.80, 4 x 3, 5 x 6 | 0.5125 | |
64Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | SPI NOR Flash | -40 to 85°C | DFN, See Wafer-Die Solution Menu, WLCSP | 5 x 6 | 1.013 | |
1Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and Low Read Current | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80 | 0.7649 | |
2Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and low Read current | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80, 5 x 6 | 0.825 | |
4Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and Low Read Current | SPI NOR Flash | -40 to 85°C, -40 to 125°C | DFN, SOIC-N, SOIC 150MIL 8S1 8, UDFN 8MA1 8 – 5x6, WLCSP | 2 x 3, 3.81 x 4.80, 5 x 6 | 0.875 | |
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.3592 | |
8Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.5041 | |
16Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.6084 | |
32Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, UDFN 8MA1 8 - 5x6, WLCSP | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.8954 | |
512Kbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and low Read Current | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80 | 0.6606 | |
2Mbit, 1.65 V to 4.4 V Range SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | 8-WLCSP, DFN, SOIC-N, UDFN 8MA1 8 - 5x6 | 2 x 3, 3.81 x 4.80, 5 x 6 | 0.8954 | |
4Mbit, 1.65 V to 4.4 V Range SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | 8-WLCSP, DFN, SOIC-N, UDFN 8MA1 8 - 5x6 | 2 x 3, 3.81 x 4.80, 5 x 6 | 0.9968 | |
2Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.7683 | |
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C, -40 to 125°C | 8-WLCSP, DFN, DWF, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 1.049 |
Renesas’ high performance serial and parallel MRAM memory family provides the largest range of SPI and parallel interface non-volatile memory sizes, with fast read and write speeds. The MRAM family is ideal for applications ranging from factory automation equipment requiring fast back-up data retrieval to medical data units with long-term data storage requirements.