Title |
Information |
Product Number: |
74LVCR16501APA9 |
Pkg. Description: |
TSSOP 6.1 MM 0.5MM PITCH |
Pkg. Code: |
PA56 |
Lead Count: |
56 |
Length: |
14 mm |
Width: |
6.1 mm |
Thickness: |
1 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Pkg. Category: |
240 |
Pb (Lead) Free: |
No |
JEDEC Standard: |
MO-153-EE |
Title |
Information |
Carrier Type: |
Reel |
Qty. per Carrier: |
34# # |
Pkg. Type: |
TSSOP |
Qty. per Reel: |
2000# # |
Reel Size: |
13in in |
Tape Pin 1 Quad: |
1 |
Tape Pocket Pitch: |
16 |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
240 |
Pb Free Category: |
e0 |
list
More Package Details