Skip to main content

PA56 (TSSOP 56)

Title Information
Package Description
Descriptive text for this package.
TSSOP 14.00x6.10x1.00 mm 0.50mm Pitch
Package Status
Active
Package Type
TSSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
PA56
Category
240
Lead Count
56
Pb (Lead) Free
No
Length
14mm
Pb Free Category
e0
Width
6.1mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Peak Reflow Temp
240°C
Pitch
0.5mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.0 x 6.1 x 1.0

Documentation

Type Title Date
Product Change Notice PDF 129 KB
Product Change Notice PDF 143 KB
2 items