Skip to main content

Memory & Logic

Renesas offers a broad line of low power, high-speed, industry-standard SRAMs that provide high reliability, stable supply and long lifetime support in the industrial and communications markets.

The Renesas first-in, first-out (FIFO) portfolio includes more than 140 synchronous, asynchronous and bidirectional products to solve inter-chip communications protocol problems, such as rate matching, buffering and bus matching. Renesas' multi-port memory portfolio contains more than 100 types of asynchronous and synchronous dual-ports, four-ports and bank-switchable dual-ports.

As emerging memory products, Renesas provides a family of MRAM devices that feature the widest range of SPI interface non-volatile memory sizes, along with superior performance.

Renesas is the industry leader in memory interface devices, offering JEDEC-compliant registered clock driver (RCD) and data buffer (DB) products to meet the tight timing budget requirement of dual in-line memory modules (DIMM) and memory interface applications. High-performance, low-voltage standard logic ICs and bus switch logic ICs are also available.

The Renesas NOR Flash portfolio offers a wide range of non-volatile memory (NVM) products with features designed to help tune and optimize your system.

 
How DDR4 LRDIMMs Transcend RDIMMs in Today's Enterprise Servers
Read More