Reliable, Always-On Connectivity to Mobile Devices
Wearables must continuously transmit data—like health metrics or access credentials—without draining power or losing signal. Engineers need long-range, stable, low-power communication that integrates easily with mobile platforms.
Our Bluetooth LE SoCs offer multi-role support and long-range capability for reliable connectivity to mobile devices. With high receive sensitivity, they maintain stable connections even in noisy environments or when worn under clothing. High transmit power enhances range and signal strength, ensuring continuous data transmission for critical monitoring applications.