Overview
Description
The smart glasses serve as an extension of the IoT system, which can be implemented directly on the glasses themselves. This system offers a range of functions, including taking pictures, playing music, making phone calls, voice commands, and danger alerts. It utilizes the machine learning capabilities of Arm® Cortex®-M85 in RA8M1 for efficient audio and image processing on the edge. This enables quick identification of potential dangers, triggering alarms through the speaker.
System Benefits:
- Edge machine learning capability
- Secured by Arm Trust Zone with support for Secure OTA
- Active noise cancellation audio system with two microphone beamforming, ensuring clear audio in noisy environments
- Low-power wireless communication
- Low quiescent current power system for extended battery life
- Waterproof system with no external connectors
- Wireless charging
- OTA supported
Comparison
Applications
- Smart glasses
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
Buck-Boost
Recommended Products
Li-ion Battery Charger
Recommended Products
MCU
Recommended Products
Audio Codec
Recommended Products
Wi-Fi/Bluetooth
Exiting Interactive Block Diagram