In-vehicle networking technology is the backbone of every electrical feature in today’s vehicles. The automotive industry, together with technology providers and standardization bodies, has developed specialized communication protocols or made extensions to existing standards to meet the demanding requirements of the automotive domain. Integrated automotive gateways enable in-vehicle networks in today’s modern cars by connecting Electronic Control Units (ECUs) with various network interfaces to sensors throughout the vehicle. These gateways route data between functional domains such as the chassis, powertrain, body control, infotainment, and telematics. Renesas is committed to supporting our customers in developing energy and cost-efficient solutions supporting these in-vehicle technologies.
Vehicle Control Systems Applications
Body Control & Lighting
- 12V Motor Controller
- Advanced Automotive Domain Controller (AADC)
- Advanced Seat Controller
- Hands-Off Detection (HOD) & Steering Switch System
- High-Performance EV Cooling System
- Seat Controller Unit
- Smart Bicycle Tail Light & Alarm System
- Solid State Automotive Power Distribution Module with eFuse
- Solid-State Automotive Power Distribution Module
- Sunroof Controller
- Vehicle Control Unit
- Vehicle Window Control with Anti-Pinch Safety
- Zone-ECU Virtualization Solution Platform
Vehicle Gateway & Monitoring
- Automotive Communication Gateway Platform
- Automotive Monitoring Function Extension
- Automotive Sensor with CAN/LIN Interface
- Communication Gateway & Integrated DVR/DMS System
- Connected Gateway for Future E/E Architecture
- Gear Shifter
- Instrument Panel for Light Electric Vehicles
- Tire Pressure Monitoring System
- Vehicle Computer for Future E/E Architecture
- Vehicle Telematics Box with 4G & GPS
- Wireless Telematic Unit for Vehicle Connectivity
Explore All Applications
Videos & Training
Learn about two new automotive protocols and how efficient software design and hardware accelerators can lower processing demand in gateway applications.
News & Blog Posts
News Dec 16, 2025 |
Blog Post Jan 24, 2023 |