Skip to main content

High-Performance EV Cooling System

Overview

Description

As the global automotive industry shifts towards electrification, efficient thermal management of electric vehicle (EV) battery packs is crucial for optimal performance, longevity, and safety. Unlike traditional internal combustion engines that dissipate heat into the air, EV batteries require sophisticated cooling systems to maintain ideal operating temperatures.

This advanced EV battery cooling system features a high-performance automotive MCU integrated with key power devices, including MOSFETs and drivers. It supports BLDC motor control with field-oriented control (FOC) algorithms, offering flexibility and efficiency in cooling system design.

System Benefits:

  • The AEC-Q100 automotive-qualified MCU supports BLDC motor control with FOC algorithms, ensuring high performance and reliability for EV cooling systems.
  • The wide input buck regulator supports 12V/24V battery systems, making it versatile for various EV applications.
  • The 60V N-channel MOSFET and 55V/1A H-Bridge FET driver are suitable for car body applications.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
CN364CN364CN364CN364LDOLDOLDOHumidity/Temp SensorHumidity/Temp SensorHumidity/Temp SensorH-Bridge x2H-Bridge x2H-Bridge x2 12V/24 Battery12V/24V Battery12V/24V BatteryConnector ArrowConnector Arrow.129Connector Arrow.131Connector LineConnector double arrowConnector Arrow.134Connector Arrow.135Connector Line.136Connector Arrow.1373.3V/150mAmax3.3V/150mAmax3.3V/150mAmax5V/150mA5V/150mA5V/150mAConnector Arrow.141Connector dotted arrowConnector Line.143Connector Line.144Connector Line.145Connector Arrow.146Connector Arrow.147MotorMotorMotor.150MMConnector Arrow.151RadiatorFan/Pump.164Fan/PumpFan/Pump.166Fan/Pump.167 Fan/PumpSheet.169Sheet.170 Fan/PumpSheet.172Sheet.173 Fan/PumpSheet.175Sheet.176Fan/PumpFan/PumpFan/PumpTo ECUTo ECUTo ECU2Communication Lines B.7952226Communication Lines B.795666Connector 1Connector 1.218OptionOptionOptionBuckBuckBuckConnector Arrow.221Thermal MOSFET x6Thermal MOSFET x6ThermalMOSFET x6Op AmpOp AmpOp AmpMCUMCUMCUMCUI2CI2CI2C10bit ADC10bit ADC10bitADCCMPCMPCMPCANCANCANPWMPWMPWM
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?