12 V Motor Control Evaluation System for RL78/F24
This kit is for motor control evaluation with RL78/F24 (48-pin) product.
This kit includes a permanent magnetic synchronous motor (TG-55N-KA 12V; Tsukasa Electric Co.,...
Renesas' 12V small motor system provides an efficient BLDC motor controller, perfect for automotive pumps and fans. Utilizing a low-power automotive MCU, it supports Field Oriented Control (FOC) with 3-shunt and 1-shunt options and trapezoidal control. The highly integrated MCU ensures a compact, easily mountable design, reducing overall system size and simplifying installation within motor housings.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud