Overview
Description
The vehicle computer system is ideal for developing applications like gateways, car servers, and zone control. It supports the implementation of next-generation E/E architecture, enabling advanced automotive solutions.
System Benefits:
- Supports modern automotive network technologies (e.g., TSN Ethernet, 10BASE-T1S, 1000BASE-RH, 2.5GBASE-T1) and legacy networks like CAN, LIN, FlexRay, and SENT. It also includes analog input, wake-up, and real-time clock support, enhancing development usability.
- Delivers up to 27K DMIPS application performance and 5.3K DMIPS real-time performance to support growing user applications.
- Enables designers to reuse up to 80% of software code from three generations of R-Car SoC and RH850 MCU applications, reducing development time and effort.
- Pre-regulators and PMICs developed for R-Car S4 provide supply voltages that meet ASIL D functional safety requirements under ISO 26262.
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
DC/DC Buck
Products
Buck Regulator / LDO
Products
RTC
Products
Clock Generator
Products
Clock Generator
Products
SoC R-Car S4
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.