Skip to main content
Renesas Electronics Corporation

Automotive Monitoring Function Extension

Overview

Description

Renesas offers monitoring functions using a tiny configurable mixed-signal IC (CMIC) in various motor control applications. GreenPAK™ CMIC is a cost-effective non-volatile memory (NVM) programmable device that allows automotive designers to integrate many system functions into a single AEC-Q100 qualified IC, resulting in minimizing component count and board space.

System Benefits:

  • Provides an overcurrent detection system using a shunt resistor for 12V motor systems and a current sensor for xEV motor systems.
  • Provides motor rotation position detection through a zero-cross comparator in a square-wave motor controller system.
  • Enables retrofitting the CMIC to existing designs.
  • The GreenPAK designer software/development kit enables quick modification to changing design requirements and increases productivity at the design and prototype verification stages.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
AS-240AS240AS240AS240MCUMCUMCUSheet.119MotorMMConnector Arrow.176Connector Arrow.177Connector Arrow.178Sheet.184Connector Arrow.188Connector Arrow.189Connector Arrow.190Connector ArrowConnector Arrow.192Connector Arrow.193Connector LineConnector Line.195Connector Line.196Connector Line.197Connector Line.198Connector Line.199Connector Line.201Connector Line.202Connector Arrow.204Connector Line.205Connector Line.206Over Current DetectionOver Current DetectionOver Current Detection3x Shunts3x Shunts3x ShuntsMotor-Rotation Position (Zero-Cross Detection)Motor-Rotation Position (Zero-Cross Detection)Motor-Rotation Position (Zero-Cross Detection)Current SensorCurrent SensorCurrent Sensor??Line.758Line.759MOSFET/IGBT x6MOSFET/ IGBT x6MOSFET/IGBT x6Gate DriverGate DriverGate DriverCMPCMPCMPShunt ResistorShunt ResistorShunt ResistorCurrent SensorCurrent SensorCurrent Sensor
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?