Skip to main content

Tire Pressure Monitoring System

Overview

Description

Renesas' tire pressure monitoring system monitors real-time air pressure and temperature, alerting drivers of improperly-inflated tires or other safety information immediately.

System Benefits:

  • SmartBond TINY™, the world’s smallest and lowest power Bluetooth® Low Energy (LE) system-on-chip (SoC), brings down the cost of adding Bluetooth Low Energy in automotive systems.
  • Addresses BOM cost reduction through a PCB pattern antenna and a highly integrated low-power Bluetooth LE SoC.
  • No dedicated receiver is necessary in the vehicle infotainment system.
  • A flexible system power management IC (PMIC) can supply a wide range of multicore SoCs and integrates full power rail management with multiple sleep modes for an optimized system solution.
  • Reduces cost and development time using PMICs verified for R-Car SoCs.
  • Reference boards provide a quick and easy start to development.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
AS238 AS238 AS238 AS238 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery Li Coin Cell Li Coin Cell Li Coin Cell SPI/I2C/UART SPI/I2C /UART SPI/I2C/UART Tire Pressure Tire Pressure Tire Pressure Control Command Control Command Control Command SPI/I2C SPI/I2C SPI/I2C Signal.345 Sheet.168 Sheet.169 Sheet.170 Sheet.171 Signal Sheet.173 Sheet.174 Sheet.175 Sheet.176 Connector Arrow Connector Line Connector Arrow.184 Connector Arrow.185 Connector double arrow Connector double arrow.187 Connector Arrow.188 Connector Line.189 Connector Line.190 Connector Line.195 Connector Line.196 Tire Pressure Gauge Tire Pressure Gauge Tire Pressure Gauge Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Sheet.125 Sheet.126 Tire Pressure Gauge Sheet.128 Pressure Sensor Module Pressure Sensor Module Pressure Sensor Module Buck Regulator Buck Regulator Buck Regulator PMIC PMIC PMIC SoC R-Car H3/M3/E3 SoC R-Car SoC R-Car Timing IC Timing IC Timing IC Bluetooth LE 2 Bluetooth LE Bluetooth LE Bluetooth LE 1 Bluetooth LE Bluetooth LE Battery.338 Sheet.199 Sheet.200 Sheet.201
https://labonthecloud.renesas.com/free-pass/automotive-local-dimming-solution/52
Exiting Interactive Block Diagram