Overview
Description
The Advanced Automotive Domain Controller (AADC) system integrates the Body Control Module (BCM), Smart Key Entry and Start System (SKESS), Telematics Gateway Unit (TGU), and Tire Pressure Monitoring System (TPMS) receiver. It achieves significant cost savings while maintaining seamless control over vehicle functions, transforming vehicles into smarter and more connected experiences.
System Benefits:
- Consolidates multiple functions into an efficient, high-performance unit with four powerful cores and 16MB flash, enabling real-time processing across various subsystems and reducing overall costs.
- Provides a regulated 12V supply to various components and boosts in low VBAT. Paired with an ASIL-B PMIC, it ensures reliable operation even during cold cranking.
- Integrates NFC, Bluetooth Low Energy, Wi-Fi, and LTE/GNSS, enabling seamless keyless entry, vehicle data transmission, firmware updates (FOTA), and diagnostics.
- Supports up to 516 I/O pins and a wide range of communication protocols, including CAN FD, LIN, and 1Gb Ethernet, enabling smooth integration with multiple vehicle subsystems.
- Features an on-chip EVITAL Full Hardware Security Module (HSM) to safeguard against unauthorized access using advanced cryptographic techniques.
- Meets ASIL-D standards, delivering the highest level of functional safety for critical automotive applications.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
MCU
Products
PMIC
Products
Buck-Boost
Products
Buck
Products
LDO
Products
Wireless Communication Unit
Bluetooth
Products
NFC
Products
Tire Pressure Monitoring System
Cockpit and Infotainment System
NFC Reader
Products
Bluetooth Low Energy
Products
QSPI
Products
High Side Driver
Products
Low Side Driver
Products
H-Bridge
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.