Skip to main content

Zone-ECU Virtualization Solution Platform

Overview

Description

The Zone-ECU virtualization platform is a development tool that integrates multiple virtual electronic control units (ECUs) on a single physical ECU. This comprehensive platform combines Renesas' high-performance MCUs with ETAS' RTA-HVR hypervisor software, providing a pre-integrated environment for the rapid development of next-generation zonal E/E architectures. It supports the automotive industry's shift towards centralized E/E architectures, aiding in the creation of software-defined vehicles (SDVs) while reducing system complexity and cost.

System Benefits​:

  • Significantly reduces development effort with a pre-built design, lowering costs and development risks.
  • Combines the MCU hardware key features like hypervisor support, safety, security, and quality of service (QoS) with ETAS' outstanding software product portfolio and software competence, based on the collaboration between ETAS and Renesas.
  • Enables integration of multiple applications into a single ECU, ensuring they are safely and securely separated to maintain the highest degree of freedom from interference.
  • Provides a "ready-to-run" configuration showcasing various virtual machine (VM) setups (single-core, multi-core, and multi-VM per core) via a PC-hosted application.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
AS-248 AS248 AS248 AS248 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery Connector Line.348 Connector Line.348.20 Connector Line.348.21 Connector Line.348.22 Connector double arrow CAN PHY CAN PHY CAN PHY Connector double arrow.27 ETH PHY ETH PHY ETH PHY Connector double arrow.29 ECU 1 ECU ECU Connector double arrow.31 ECU 2 ECU ECU Connector double arrow.33 ECU 3 ECU ECU Connector double arrow.35 Starter Kit or Piggy Board Starter Kit or Piggy Board Starter Kit or Piggy Board Connector Line.348.37 Connector Line.348.38 LIN PHY LIN PHY LIN PHY *1 RPP: Reverse Polarity Protection. *2 This Block diagram shows Zone-ECU Virtualization Solution Platform HW section, please download relevant documentations to check more details on SW. *1 RPP: Reverse Polarity Protection *2 This Block diagram sho... *1 RPP: Reverse Polarity Protection*2 This Block diagram shows Zone-ECU Virtualization Solution Platform HW section, please download relevant documentations to check more details on SW. MCU MCU MCU Pch MOSFET (RPP*1) P-Channel MOSFET (RPP*1) P-Channel MOSFET (RPP*1) Buck Regulator Buck Regulator Buck Regulator
Exiting Interactive Block Diagram

Documentation

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Videos & Training

To practically reduce the overall number of ECUs in a car, their functions must become integrated as multiple virtual ECUs on a shared physical ECU. A solution to this challenge is the introduction of a hypervisor-related SW system – developed in cooperation between ETAS and Renesas.