The GreenPAK™ programmable mixed-signal, ASIC, and IP product lines enable customers to create differentiated and customized solutions with Renesas.

GreenPAK™ is a cost-effective NVM programmable device that enables innovators to integrate many system functions while minimizing component count, board space, and power consumption. Using the GreenPAK Designer Software and GreenPAK Development Kit, designers can create and program a custom circuit in minutes.

Renesas' high-performance application-specific integrated circuits (ASICs) are customized ICs that optimize power and performance in a smaller form factor. We deliver precisely engineered solutions that offer differentiation and best-in-class performance.

Renesas has incorporated a broad range of IP into its microcontrollers (MCUs) and system-on-chip (SoC) product families, including a central processing unit (CPU) IP, communication interface IP, timer IP, memory IP, and analog IP. Renesas is offering customers access to the most highly sought-after assets from our high-performance, high-quality, silicon-proven IP portfolio.

Categories

ForgeFPGA Low-density FPGAs
Programmable logic for cost-sensitive applications
GreenPAK Programmable Mixed-Signal Products
Cost-effective non-volatile memory (NVM) programmable devices
Intellectual Property (IP)
IP licenses for CPU cores, timer IP for motor applications, USB cores, and SRAM
Mixed-Signal ASICs
High-performance differentiated ASICs

Videos & Training

GreenPAK Configurable Mixed-signal IC Introduction