Skip to main content

ForgeFPGA Low-density FPGAs

The ForgeFPGA™ family fulfills the design need for relatively small amounts of programmable logic that can be quickly and efficiently designed into cost-sensitive applications. ForgeFPGA devices provide dramatic cost savings versus other alternatives, including non-FPGA designs.

These FPGAs use the same business model and infrastructure as the popular GreenPAK line: free, easy-to-use software with no license fees and available worldwide application support.

Contact Us


Lowest Power Consumption

  • Half the power of FPGAs on the market
  • Target standby current of <20µA, the lowest on the market
  • Low power allows for use in a wide range of applications previously closed to FPGAs

Competitive Price Point

  • Lower device cost than the competition
  • High level of integration lowers the overall system price
  • Allows for the use of an FPGA in more targeted applications previously gated by cost
  • Allows for using FPGAs in high-volume consumer applications previously inaccessible to FPGAs due to cost

Go Configure™ Software Hub

  • License-free software
  • Software is free to download
  • Software is easy to use
  • Two development modes
    • HDL mode for experienced FPGA
    • Macro-cell mode uses schematic-capture-based development flow
    • Users can freely switch modes on-the-fly
  • Fast and easy sample ordering

Product Selector: ForgeFPGA Low-density FPGAs

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector
Type Title Date
Guide PDF 3.64 MB
White Paper PDF 877 KB
2 items
SLG47910V ForgeFPGA Low-density FPGA Overview
The SLG47910V ForgeFPGA offers industry-leading cost, size, and ultra-low power consumption, with free development software.